(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Transparent Sticker "No Filming"

Click this image to zoom it.

Move the mouse over the image to zoom

Transparent Sticker "No Filming"

Standard Unit Price:
SGD 26.36
Days to Ship :
11 Day(s)

[Features]·It is transparent except for the text and illustrations, making it a sign sticker ideal for displaying on glass. ·The display content is "Photography prohibited."·PET sticker in 150 × 115 mm.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Details Type
    Type with lettering included
  • Size
    150×115㎜
  • Display Content
    Filming prohibited
  • Cord
    TM-5M
  • Material
    Transparent PET sticker
  • Feature 1
    Transparent sticker utilized at a variety of locations, such as manufacturing plants, hospitals and schools.
  • Feature 2
    Transmit a message to persons by way of easily understandable Pict.
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (5 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (5 Sheets)
11 Day(s)
SGD 26.36

Part Number : 207105
Days to Ship 11 Day(s)
Standard Unit Price SGD 26.36
Quantity 1 Bag (5 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Details Type
    Type with lettering included
  • Size
    150×115㎜
  • Display Content
    Filming prohibited
  • Cord
    TM-5M
  • Material
    Transparent PET sticker
  • Feature 1
    Transparent sticker utilized at a variety of locations, such as manufacturing plants, hospitals and schools.
  • Feature 2
    Transmit a message to persons by way of easily understandable Pict.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)