(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Danger Forecast Sticker "Don't Touch! Hot!"

Click this image to zoom it.

Move the mouse over the image to zoom

Danger Forecast Sticker "Don't Touch! Hot!"

Standard Unit Price:
SGD 23.43
Days to Ship :
8 Day(s)

[Specifications]
Vapor deposited PET sticker for danger prediction.
Size (mm) 60 × 54

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    60×50㎜
  • Display Content
    Burn Hazard
  • Cord
    Stick 205
  • Material
    Vapor Deposition PET Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
8 Day(s)
SGD 23.43

Part Number : 047205
Days to Ship 8 Day(s)
Standard Unit Price SGD 23.43
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    60×50㎜
  • Display Content
    Burn Hazard
  • Cord
    Stick 205
  • Material
    Vapor Deposition PET Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)