(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Administrative Sticker "Administrative No. Name (Use), Name of Workplace, Administrative Manager"

Click this image to zoom it.

Move the mouse over the image to zoom

Administrative Sticker "Administrative No. Name (Use), Name of Workplace, Administrative Manager"

Standard Unit Price:
SGD 11.99
Days to Ship :
10 Day(s)

[Features]·It is a sign sticker for management on which the person in charge of administrating, etc., can write. ·The display content is "Management No., Name (Application), Workplace, Control Manager". ·PET sticker in 60 × 100 mm.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    60×100㎜
  • Display Content
    Management No., Name(Application), Company Name, Management Officer
  • Cord
    Stick 306
  • Material
    PET Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
10 Day(s)
SGD 11.99

Part Number : 047306
Days to Ship 10 Day(s)
Standard Unit Price SGD 11.99
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    60×100㎜
  • Display Content
    Management No., Name(Application), Company Name, Management Officer
  • Cord
    Stick 306
  • Material
    PET Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)