(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Administrative Sticker "Name, Administrative Number, Organizer"

Click this image to zoom it.

Move the mouse over the image to zoom

Administrative Sticker "Name, Administrative Number, Organizer"

Standard Unit Price:
SGD 9.89
Days to Ship :
7 Day(s)

[Features]·It is a sign sticker for management on which the person in charge of administrating, etc., can write. ·The display content is "Name, Management Number, Person in charge of administrating". ·PET sticker in 30 × 100 mm.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    30×100㎜
  • Display Content
    Name, Administration No., Clearance Manager
  • Cord
    Stick 301
  • Material
    PET Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
7 Day(s)
SGD 9.89

Part Number : 047301
Days to Ship 7 Day(s)
Standard Unit Price SGD 9.89
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    30×100㎜
  • Display Content
    Name, Administration No., Clearance Manager
  • Cord
    Stick 301
  • Material
    PET Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)