(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

PL Warning Label (Simple Type) PL-11 Fire Prohibited

Click this image to zoom it.

Move the mouse over the image to zoom

PL Warning Label (Simple Type) PL-11 Fire Prohibited

Standard Unit Price:
SGD 12.30-
Days to Ship :
8 Day(s) or more

[Features]·A simple product liability (PL) warning indication label. ·Fire prohibition mark is displayed. ·PET sticker and is available in 100 × 100, 50 × 50 and 25 × 25 mm.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Display Content
    No Fires: Under specific conditions, external flames may cause combustion.
  • Material
    Vapor Deposition PET Sticker
  • Feature 1
    ISO 3864 (Reference)
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Size

Refine by

  • (Small) △ side □ side ○ diameter: 25 mm
  • (Medium) △ side □ side ○ diameter: 50 mm
  • (Large) △ side □ side ○ diameter: 100 mm
  • Clear
Cord

Refine by

  • PL-11 (Large)
  • PL-11 (Medium)
  • PL-11 (Small)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
(Large) △ side □ side ○ diameter: 100 mm
PL-11 (Large)
11 Day(s)
SGD 22.00

Part Number : 201011
Days to Ship 11 Day(s)
Standard Unit Price SGD 22.00
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (Large) △ side □ side ○ diameter: 100 mm
  • Display Content
    No Fires: Under specific conditions, external flames may cause combustion.
  • Cord
    PL-11 (Large)
  • Material
    Vapor Deposition PET Sticker
  • Feature 1
    ISO 3864 (Reference)
1 Bag (10 Sheets)
(Medium) △ side □ side ○ diameter: 50 mm
PL-11 (Medium)
8 Day(s)
SGD 17.70

Part Number : 202011
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.70
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (Medium) △ side □ side ○ diameter: 50 mm
  • Display Content
    No Fires: Under specific conditions, external flames may cause combustion.
  • Cord
    PL-11 (Medium)
  • Material
    Vapor Deposition PET Sticker
  • Feature 1
    ISO 3864 (Reference)
1 Bag (10 Sheets)
(Small) △ side □ side ○ diameter: 25 mm
PL-11 (Small)
11 Day(s)
SGD 12.30

Part Number : 203011
Days to Ship 11 Day(s)
Standard Unit Price SGD 12.30
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (Small) △ side □ side ○ diameter: 25 mm
  • Display Content
    No Fires: Under specific conditions, external flames may cause combustion.
  • Cord
    PL-11 (Small)
  • Material
    Vapor Deposition PET Sticker
  • Feature 1
    ISO 3864 (Reference)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)