(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
PL Warning Label (Simple Type) PL-10 Contact Prohibited

Click this image to zoom it.

Move the mouse over the image to zoom

PL Warning Label (Simple Type) PL-10 Contact Prohibited

Standard Unit Price:
SGD 15.13-
Days to Ship :
8 Day(s) or more

Simple product liability warning label (DO NOT TOUCH).
[Features]
· Simple product liability display label.
· Available in 3 sizes: large, medium or small.
· Utilizes pictures only, for simplicity and ease of understanding.
[Applications]
· Apply in locations where contact should be avoided.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Display Content
    Contact Prohibited No Connection Standard
  • Material
    Vapor Deposition PET Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Size

Refine by

  • (Small) △ side □ side ○ diameter: 25 mm
  • (Large) △ side □ side ○ diameter: 100 mm
  • Clear
Cord

Refine by

  • PL-10 (Large)
  • PL-10 (Small)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
(Large) △ side □ side ○ diameter: 100 mm
PL-10 (Large)
8 Day(s)
SGD 29.28

Part Number : 201010
Days to Ship 8 Day(s)
Standard Unit Price SGD 29.28
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (Large) △ side □ side ○ diameter: 100 mm
  • Display Content
    Contact Prohibited No Connection Standard
  • Cord
    PL-10 (Large)
  • Material
    Vapor Deposition PET Sticker
1 Bag (10 Sheets)
(Small) △ side □ side ○ diameter: 25 mm
PL-10 (Small)
11 Day(s)
SGD 15.13

Part Number : 203010
Days to Ship 11 Day(s)
Standard Unit Price SGD 15.13
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (Small) △ side □ side ○ diameter: 25 mm
  • Display Content
    Contact Prohibited No Connection Standard
  • Cord
    PL-10 (Small)
  • Material
    Vapor Deposition PET Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)