(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Japan Green Cross, PL Warning Sticker, 100 × 55 mm

Click this image to zoom it.

Move the mouse over the image to zoom

Japan Green Cross, PL Warning Sticker, 100 × 55 mm

Standard Unit Price:
SGD 11.50-
Days to Ship :
11 Day(s)

[Features]·A product liability (PL) indication label for indicating warning with signal terms, illustrations, and instructions. [Applications]·For clearly indicating hazards, instructions, and warnings for products.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Display Content
    DANGER: TRAPPING HAZARD. ONLY PERFORM MAINTENANCE WORK AFTER TURNING OFF THE POWER SUPPLY AND CONFIRMING THAT OPERATION HAS COMPLETELY CEASED
  • Material
    Vapor Deposition PET Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Size

Refine by

  • (Small) 70X38 mm
  • (Large) 100X55 mm
  • Clear
Cord

Refine by

  • PL-222 (Large)
  • PL-222 (Small)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
(Large) 100X55 mm
PL-222 (Large)
11 Day(s)
SGD 21.90

Part Number : 201222
Days to Ship 11 Day(s)
Standard Unit Price SGD 21.90
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (Large) 100X55 mm
  • Display Content
    DANGER: TRAPPING HAZARD. ONLY PERFORM MAINTENANCE WORK AFTER TURNING OFF THE POWER SUPPLY AND CONFIRMING THAT OPERATION HAS COMPLETELY CEASED
  • Cord
    PL-222 (Large)
  • Material
    Vapor Deposition PET Sticker
1 Bag (10 Sheets)
(Small) 70X38 mm
PL-222 (Small)
11 Day(s)
SGD 11.50

Part Number : 203222
Days to Ship 11 Day(s)
Standard Unit Price SGD 11.50
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (Small) 70X38 mm
  • Display Content
    DANGER: TRAPPING HAZARD. ONLY PERFORM MAINTENANCE WORK AFTER TURNING OFF THE POWER SUPPLY AND CONFIRMING THAT OPERATION HAS COMPLETELY CEASED
  • Cord
    PL-222 (Small)
  • Material
    Vapor Deposition PET Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)