(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
PL Warning Display Label (Vertical Type) "Attention: Risk of Electric Shock"

Click this image to zoom it.

Move the mouse over the image to zoom

PL Warning Display Label (Vertical Type) "Attention: Risk of Electric Shock"

Standard Unit Price:
SGD 14.63-
Days to Ship :
8 Day(s)

[Features]
·Vapor deposited PET sticker with weather and water resistance
·2 sizes, large and small, are available.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Display Content
    Caution: Risk of Electric Shock
  • Material
    Vapor Deposition PET Sticker
  • Amount Of Content
    1 Bag (10 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Size

Refine by

  • (Small) 70X38 mm
  • (Large) 100X55 mm
  • Clear
Cord

Refine by

  • PL-213 (Large)
  • PL-213 (Small)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
(Large) 100X55 mm
PL-213 (Large)
8 Day(s)
SGD 27.00

Part Number : 201213
Days to Ship 8 Day(s)
Standard Unit Price SGD 27.00
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (Large) 100X55 mm
  • Display Content
    Caution: Risk of Electric Shock
  • Cord
    PL-213 (Large)
  • Material
    Vapor Deposition PET Sticker
1 Bag (10 Sheets)
(Small) 70X38 mm
PL-213 (Small)
8 Day(s)
SGD 14.63

Part Number : 203213
Days to Ship 8 Day(s)
Standard Unit Price SGD 14.63
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (Small) 70X38 mm
  • Display Content
    Caution: Risk of Electric Shock
  • Cord
    PL-213 (Small)
  • Material
    Vapor Deposition PET Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)