(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
PL Warning Display Label (Vertical Type) "Caution: Risk of Burns from High-Temperatures, Do Not Touch"

Click this image to zoom it.

Move the mouse over the image to zoom

PL Warning Display Label (Vertical Type) "Caution: Risk of Burns from High-Temperatures, Do Not Touch"

Standard Unit Price:
SGD 14.63-
Days to Ship :
8 Day(s) or more

[Features]·Product liability (PL) warning indication label. ·The display content is "Warning. Hot surface. Burn Hazard. Keep hands away."·PET sticker and available in 100 × 55 and 70 × 38 mm.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Display Content
    Warning: Hot Unit. Burn Hazard. Do Not Touch
  • Material
    Vapor Deposition PET Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Size

Refine by

  • (Small) 70X38 mm
  • (Large) 100X55 mm
  • Clear
Cord

Refine by

  • PL-201 (Large)
  • PL-201 (Small)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
(Large) 100X55 mm
PL-201 (Large)
8 Day(s)
SGD 21.90

Part Number : 201201
Days to Ship 8 Day(s)
Standard Unit Price SGD 21.90
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (Large) 100X55 mm
  • Display Content
    Warning: Hot Unit. Burn Hazard. Do Not Touch
  • Cord
    PL-201 (Large)
  • Material
    Vapor Deposition PET Sticker
1 Bag (10 Sheets)
(Small) 70X38 mm
PL-201 (Small)
11 Day(s)
SGD 14.63

Part Number : 203201
Days to Ship 11 Day(s)
Standard Unit Price SGD 14.63
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (Small) 70X38 mm
  • Display Content
    Warning: Hot Unit. Burn Hazard. Do Not Touch
  • Cord
    PL-201 (Small)
  • Material
    Vapor Deposition PET Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)