(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
JIS pipe identification sticker vertical type water relatedWaterworks

Click this image to zoom it.

Move the mouse over the image to zoom

JIS pipe identification sticker vertical type water relatedWaterworks

Standard Unit Price:
SGD 13.17-
Days to Ship :
8 Day(s) or more

[Features]·JIS pipe identification sticker. ·The display content is "waterworks," which is written in both Japanese and English. ·It is made of aluminum and available in 120 × 60, 80 × 40, and 60 × 30 mm.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Display Content
    Tap Water
  • Material
    Aluminum Stickers
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Size

Refine by

  • (S)60×30㎜
  • (M)80×40㎜
  • (L)120×60㎜
  • Clear
Cord

Refine by

  • HT-215L
  • HT-215M
  • HT-215S
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
(L)120×60㎜
HT-215L
11 Day(s)
SGD 17.30

Part Number : 384215
Days to Ship 11 Day(s)
Standard Unit Price SGD 17.30
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (L)120×60㎜
  • Display Content
    Tap Water
  • Cord
    HT-215L
  • Material
    Aluminum Stickers
1 Bag (10 Sheets)
(M)80×40㎜
HT-215M
11 Day(s)
SGD 14.63

Part Number : 385215
Days to Ship 11 Day(s)
Standard Unit Price SGD 14.63
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (M)80×40㎜
  • Display Content
    Tap Water
  • Cord
    HT-215M
  • Material
    Aluminum Stickers
1 Bag (10 Sheets)
(S)60×30㎜
HT-215S
8 Day(s)
SGD 13.17

Part Number : 386215
Days to Ship 8 Day(s)
Standard Unit Price SGD 13.17
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (S)60×30㎜
  • Display Content
    Tap Water
  • Cord
    HT-215S
  • Material
    Aluminum Stickers

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)