(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
JIS Pipe Fitting Identification Stickers <Horizontal-Type> Steam-Related Items

Click this image to zoom it.

Move the mouse over the image to zoom

JIS Pipe Fitting Identification Stickers Steam-Related Items

Standard Unit Price:
SGD 11.99-
Days to Ship :
11 Day(s)

[Features]·JIS pipe identification sticker. ·Munsell (7.5R 3/6) plain color and steam-related. ·It is made of aluminum and available in 60 × 120, 40 × 80, and 30 × 60 mm.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Details Type
    Plain
  • Color
    Dark Red
  • Material
    Aluminum Stickers
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Size

Refine by

  • (S)30×60㎜
  • (M)40×80㎜
  • (L)60×120㎜
  • Clear
Cord

Refine by

  • HY-400L
  • HY-400M
  • HY-400S
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
(L)60×120㎜
HY-400L
11 Day(s)
SGD 20.50

Part Number : 381400
Days to Ship 11 Day(s)
Standard Unit Price SGD 20.50
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Details Type
    Plain
  • Size
    (L)60×120㎜
  • Color
    Dark Red
  • Cord
    HY-400L
  • Material
    Aluminum Stickers
1 Bag (10 Sheets)
(M)40×80㎜
HY-400M
11 Day(s)
SGD 13.17

Part Number : 382400
Days to Ship 11 Day(s)
Standard Unit Price SGD 13.17
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Details Type
    Plain
  • Size
    (M)40×80㎜
  • Color
    Dark Red
  • Cord
    HY-400M
  • Material
    Aluminum Stickers
1 Bag (10 Sheets)
(S)30×60㎜
HY-400S
11 Day(s)
SGD 11.99

Part Number : 383400
Days to Ship 11 Day(s)
Standard Unit Price SGD 11.99
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Details Type
    Plain
  • Size
    (S)30×60㎜
  • Color
    Dark Red
  • Cord
    HY-400S
  • Material
    Aluminum Stickers

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)