(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
JIS Plumbing Identification Display Sticker [Horizontal Type] Water Related "Pure Water"

Click this image to zoom it.

Move the mouse over the image to zoom

JIS Plumbing Identification Display Sticker [Horizontal Type] Water Related "Pure Water"

Standard Unit Price:
SGD 13.17-
Days to Ship :
11 Day(s)

[Features]·An aluminum piping identification sticker that is resistant to water and heat. [Applications]·For identification of substances in pipes.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Details Type
    Lettering included
  • Display Content
    Pure Water
  • Material
    Aluminum Stickers
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Size

Refine by

  • (S)30×60㎜
  • (M)40×80㎜
  • (L)60×120㎜
  • Clear
Cord

Refine by

  • HY-204L
  • HY-204M
  • HY-204S
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
(L)60×120㎜
HY-204L
11 Day(s)
SGD 17.30

Part Number : 381204
Days to Ship 11 Day(s)
Standard Unit Price SGD 17.30
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Details Type
    Lettering included
  • Size
    (L)60×120㎜
  • Display Content
    Pure Water
  • Cord
    HY-204L
  • Material
    Aluminum Stickers
1 Bag (10 Sheets)
(M)40×80㎜
HY-204M
11 Day(s)
SGD 14.63

Part Number : 382204
Days to Ship 11 Day(s)
Standard Unit Price SGD 14.63
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Details Type
    Lettering included
  • Size
    (M)40×80㎜
  • Display Content
    Pure Water
  • Cord
    HY-204M
  • Material
    Aluminum Stickers
1 Bag (10 Sheets)
(S)30×60㎜
HY-204S
11 Day(s)
SGD 13.17

Part Number : 383204
Days to Ship 11 Day(s)
Standard Unit Price SGD 13.17
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Details Type
    Lettering included
  • Size
    (S)30×60㎜
  • Display Content
    Pure Water
  • Cord
    HY-204S
  • Material
    Aluminum Stickers

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)