(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Sticker for Fire Extinguisher/Fire Extinguisher Position "Fire Hydrant: Do Not Put Objects In Front"

Click this image to zoom it.

Move the mouse over the image to zoom

Sticker for Fire Extinguisher/Fire Extinguisher Position "Fire Hydrant: Do Not Put Objects In Front"

Standard Unit Price:
SGD 87.89
Days to Ship :
11 Day(s)

It's a phosphorescent PVC sticker that you can see it glows for a few minutes even after the lights go out and it gets dark.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    150×225㎜
  • Display Content
    Fire Hydrant - Please do not leave objects in front of here.
  • Cord
    Phosphorescent F
  • Material
    Luminescent PVC Sticker
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (5 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (5 Sheets)
11 Day(s)
SGD 87.89

Part Number : 069006
Days to Ship 11 Day(s)
Standard Unit Price SGD 87.89
Quantity 1 Bag (5 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    150×225㎜
  • Display Content
    Fire Hydrant - Please do not leave objects in front of here.
  • Cord
    Phosphorescent F
  • Material
    Luminescent PVC Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)