(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Magnetic Plate "Do Not Drive During Repair"

Magnetic Plate "Do Not Drive During Repair"

Standard Unit Price:
SGD 17.57
Days to Ship :
8 Day(s)

200 × 150 × 0.8 mm resin magnet (chlorinated polyethylene)

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    200×150×0.8㎜
  • Display Content
    Under Repair Do Not Drive
  • Cord
    MG-113
  • Material
    Resin Magnet (Chlorinated Polyethylene)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 17.57

Part Number : 086113
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.57
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    200×150×0.8㎜
  • Display Content
    Under Repair Do Not Drive
  • Cord
    MG-113
  • Material
    Resin Magnet (Chlorinated Polyethylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)