(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Japan Green Cross, Asbestos Related Sticker Sign

Click this image to zoom it.

Move the mouse over the image to zoom

Japan Green Cross, Asbestos Related Sticker Sign

Standard Unit Price:
SGD 39.54
Days to Ship :
11 Day(s)

[Features]·A sign based on the Asbestos Hazard Prevention Ordinance. [Applications]·For clearly indicating such information.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    75×125㎜
  • Display Content
    Caution Asbestos Waste. Ultimately minimize production of dust and totally prevent pollution caused by fumes.
  • Cord
    Asbestos-11
  • Material
    PVC Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
11 Day(s)
SGD 39.54

Part Number : 033108
Days to Ship 11 Day(s)
Standard Unit Price SGD 39.54
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    75×125㎜
  • Display Content
    Caution Asbestos Waste. Ultimately minimize production of dust and totally prevent pollution caused by fumes.
  • Cord
    Asbestos-11
  • Material
    PVC Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)