(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Noise Management Sticker "Wear Earplugs, Noise Management Division III"

Click this image to zoom it.

Move the mouse over the image to zoom

Noise Management Sticker "Wear Earplugs, Noise Management Division III"

Standard Unit Price:
SGD 26.50
Days to Ship :
8 Day(s)

[Features]·A sticker-type sign based on the Ordinance on Industrial Safety and Health of Japan. [Applications]·For specifying (instructing) the information.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    150×240㎜
  • Display Content
    Put on Ear Plugs, Noise Control Class III
  • Cord
    Noise-4E
  • Material
    PET Sticker
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (5 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (5 Sheets)
8 Day(s)
SGD 26.50

Part Number : 030045
Days to Ship 8 Day(s)
Standard Unit Price SGD 26.50
Quantity 1 Bag (5 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    150×240㎜
  • Display Content
    Put on Ear Plugs, Noise Control Class III
  • Cord
    Noise-4E
  • Material
    PET Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)