(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Room plate protrusion type (text on one side) plain aluminum

Click this image to zoom it.

Move the mouse over the image to zoom

Room plate protrusion type (text on one side) plain aluminum

Standard Unit Price:
SGD 68.75
Days to Ship :
7 Day(s)

80 × 240 × 4
[Materials]
· Acrylic · (Plate/Mounting section) aluminum

Basic Specifications

  • Product Type
    Display stand
  • Details Type
    Plain Plate of Aluminum
  • Size(mm)
    80×240×4
  • Cord
    Room Name -210-300
  • Specification 1
    Protruding Fittings / with Screws / Usable from both sides
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 68.75

Part Number : 216300
Days to Ship 7 Day(s)
Standard Unit Price SGD 68.75
Quantity 1 pc.

Specificationtitle

  • Product Type
    Display stand
  • Details Type
    Plain Plate of Aluminum
  • Size(mm)
    80×240×4
  • Cord
    Room Name -210-300
  • Specification 1
    Protruding Fittings / with Screws / Usable from both sides

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)