(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Room plate attach type (text on one side) plain white

Click this image to zoom it.

Move the mouse over the image to zoom

Room plate attach type (text on one side) plain white

Standard Unit Price:
SGD 11.99
Days to Ship :
8 Day(s)

[Features]
·Acrylic room plate for room name
·With back tape

Basic Specifications

  • Product Type
    Display stand
  • Details Type
    Plain plate with white background
  • Size(mm)
    80×240×3
  • Cord
    Room Name -100-300
  • Specification 1
    With Back Tape
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 11.99

Part Number : 212300
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.99
Quantity 1 pc.

Specificationtitle

  • Product Type
    Display stand
  • Details Type
    Plain plate with white background
  • Size(mm)
    80×240×3
  • Cord
    Room Name -100-300
  • Specification 1
    With Back Tape

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)