(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Barricade Stand "No Parking"

Click this image to zoom it.

Move the mouse over the image to zoom

Barricade Stand "No Parking"

Standard Unit Price:
SGD 138.70
Days to Ship :
11 Day(s)

Can be stacked for storage when not in use.
[Features]
· Can be used as a barricade using pipes.
· Can be stacked for storage, so it does not take up space.
[Materials]
· Main body: Polypropylene, Display section: Yupo stickers

Basic Specifications

  • Product Type
    Display stand
  • Material (Main Body)
    Polypropylene (PP)
  • Details Type
    Lettering included
  • Size(mm)
    821×428
  • Display Content
    No parking
  • Cord
    BK-1
  • Mass(kg)
    2.1
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
11 Day(s)
SGD 138.70

Part Number : 338001
Days to Ship 11 Day(s)
Standard Unit Price SGD 138.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Display stand
  • Material (Main Body)
    Polypropylene (PP)
  • Details Type
    Lettering included
  • Size(mm)
    821×428
  • Display Content
    No parking
  • Cord
    BK-1
  • Mass(kg)
    2.1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)