(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Standing Floor Sign "No Entry. Investigation in Progress" Floor Sign -207

Click this image to zoom it.

Move the mouse over the image to zoom

Standing Floor Sign "No Entry. Investigation in Progress" Floor Sign -207

Standard Unit Price:
SGD 67.60
Days to Ship :
7 Day(s)

Floor sign which can be weighted using commercially available PET bottles.
[Features]
· Weights of up to 1.5 kg can be attached (Can also be used without weights)
· A wide variety of variations are available to facilitate use in a range of circumstances such as warning of danger in factories and public facilities, and in area management for shared spaces.
[Materials]
· Main body: ABS resin, Display section: Yupo stickers

Basic Specifications

  • Product Type
    Display stand
  • Material (Main Body)
    ABS Resin
  • Details Type
    Lettering included
  • Size(mm)
    600×280
  • Display Content
    Under Inspection - Keep Out
  • Cord
    Floor Sign -207
  • Specification 1
    Double-sided print
  • Mass(kg)
    1.1
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
7 Day(s)
SGD 67.60

Part Number : 337207
Days to Ship 7 Day(s)
Standard Unit Price SGD 67.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Display stand
  • Material (Main Body)
    ABS Resin
  • Details Type
    Lettering included
  • Size(mm)
    600×280
  • Display Content
    Under Inspection - Keep Out
  • Cord
    Floor Sign -207
  • Specification 1
    Double-sided print
  • Mass(kg)
    1.1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)