(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pop Stand (No Smoking)

Click this image to zoom it.

Move the mouse over the image to zoom

Pop Stand (No Smoking)

Standard Unit Price:
SGD 235.26-
Days to Ship :
10 Day(s)

Slim form attracts attention without detracting from the scenery.
[Features]
· Chains can be attached, allowing use as a barricade.
· Signs (sold separately) can be changed easily with a push-in tool, allowing use in a variety of situations.
· Water-weighted type that can be moved easily by draining the water.
[Materials]
· Main body: polyethylene, Plate: rigid polyvinyl chloride

Basic Specifications

  • Product Type
    Display stand
  • Material (Main Body)
    Polyethylene (PE)
  • Size(mm)
    Overall Length: 1,250 x Pedestal Diameter: 370 Circle/Plate: 523 x 225 x 1
  • Display Content
    No smoking
  • Specification 1
    Plate: Laminated
  • Mass(kg)
    When filled with water: 13.5 / When filled with sand: 16
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • Double-sided display
  • Single-sided display
  • Clear
Cord

Refine by

  • PS-5S
  • PS-5W
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Single-sided display
PS-5S
10 Day(s)
SGD 235.26

Part Number : 369105
Days to Ship 10 Day(s)
Standard Unit Price SGD 235.26
Quantity 1 unit

Specificationtitle

  • Product Type
    Display stand
  • Material (Main Body)
    Polyethylene (PE)
  • Details Type
    Single-sided display
  • Size(mm)
    Overall Length: 1,250 x Pedestal Diameter: 370 Circle/Plate: 523 x 225 x 1
  • Display Content
    No smoking
  • Cord
    PS-5S
  • Specification 1
    Plate: Laminated
  • Mass(kg)
    When filled with water: 13.5 / When filled with sand: 16
1 unit
Double-sided display
PS-5W
10 Day(s)
SGD 345.50

Part Number : 369205
Days to Ship 10 Day(s)
Standard Unit Price SGD 345.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Display stand
  • Material (Main Body)
    Polyethylene (PE)
  • Details Type
    Double-sided display
  • Size(mm)
    Overall Length: 1,250 x Pedestal Diameter: 370 Circle/Plate: 523 x 225 x 1
  • Display Content
    No smoking
  • Cord
    PS-5W
  • Specification 1
    Plate: Laminated
  • Mass(kg)
    When filled with water: 13.5 / When filled with sand: 16

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)