(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Pop Stand (No Parking)

Click this image to zoom it.

Move the mouse over the image to zoom

Pop Stand (No Parking)

Standard Unit Price:
SGD 235.26-
Days to Ship :
7 Day(s) or more

Slim form attracts attention without detracting from the scenery.
[Features]
· Chains can be attached, allowing use as a barricade.
· Signs (sold separately) can be changed easily with a push-in tool, allowing use in a variety of situations.
· Water-weighted type that can be moved easily by draining the water.
[Materials]
· Main body: polyethylene, Plate: rigid polyvinyl chloride

Basic Specifications

  • Product Type
    Display stand
  • Material (Main Body)
    Polyethylene (PE)
  • Size(mm)
    Overall Length: 1,250 x Pedestal Diameter: 370 Circle/Plate: 523 x 225 x 1
  • Display Content
    No parking
  • Specification 1
    Plate: Laminated
  • Mass(kg)
    When filled with water: 13.5 / When filled with sand: 16
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • Double-sided display
  • Single-sided display
  • Clear
Cord

Refine by

  • PS-2S
  • PS-2W
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Single-sided display
PS-2S
7 Day(s)
SGD 235.26

Part Number : 369102
Days to Ship 7 Day(s)
Standard Unit Price SGD 235.26
Quantity 1 unit

Specificationtitle

  • Product Type
    Display stand
  • Material (Main Body)
    Polyethylene (PE)
  • Details Type
    Single-sided display
  • Size(mm)
    Overall Length: 1,250 x Pedestal Diameter: 370 Circle/Plate: 523 x 225 x 1
  • Display Content
    No parking
  • Cord
    PS-2S
  • Specification 1
    Plate: Laminated
  • Mass(kg)
    When filled with water: 13.5 / When filled with sand: 16
1 unit
Double-sided display
PS-2W
10 Day(s)
SGD 269.85

Part Number : 369202
Days to Ship 10 Day(s)
Standard Unit Price SGD 269.85
Quantity 1 unit

Specificationtitle

  • Product Type
    Display stand
  • Material (Main Body)
    Polyethylene (PE)
  • Details Type
    Double-sided display
  • Size(mm)
    Overall Length: 1,250 x Pedestal Diameter: 370 Circle/Plate: 523 x 225 x 1
  • Display Content
    No parking
  • Cord
    PS-2W
  • Specification 1
    Plate: Laminated
  • Mass(kg)
    When filled with water: 13.5 / When filled with sand: 16

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)