(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Arch Stand ACS

Click this image to zoom it.

Move the mouse over the image to zoom

Arch Stand ACS

Standard Unit Price:
SGD 98.14
Days to Ship :
11 Day(s) or more

Attractive form that draws the attention of people of all ages.
[Features]
· Distinctive form draws attention in a casual yet effective manner.
· Hooks are attached on both sides, allowing multiple stands to be joined with plastic chains.
[Materials]
· Polyethylene

Basic Specifications

  • Product Type
    Display stand
  • Size(mm)
    Height: 725, Width: 900, Pole Diameter: 60φ, Washer Diameter: 255
  • Mass(kg)
    1.35 [When water full: 6.6]
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Color Details

Refine by

  • White
  • Yellow
  • Clear
Cord

Refine by

  • ACS-W (White)
  • ACS-Y (Yellow)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
White
ACS-W (White)
11 Day(s)
SGD 98.14

Part Number : 116160
Days to Ship 11 Day(s)
Standard Unit Price SGD 98.14
Quantity 1 unit

Specificationtitle

  • Product Type
    Display stand
  • Size(mm)
    Height: 725, Width: 900, Pole Diameter: 60φ, Washer Diameter: 255
  • Color Details
    White
  • Cord
    ACS-W (White)
  • Mass(kg)
    1.35 [When water full: 6.6]
1 unit
Yellow
ACS-Y (Yellow)
19 Day(s)
SGD 98.14

Part Number : 116170
Days to Ship 19 Day(s)
Standard Unit Price SGD 98.14
Quantity 1 unit

Specificationtitle

  • Product Type
    Display stand
  • Size(mm)
    Height: 725, Width: 900, Pole Diameter: 60φ, Washer Diameter: 255
  • Color Details
    Yellow
  • Cord
    ACS-Y (Yellow)
  • Mass(kg)
    1.35 [When water full: 6.6]

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)