(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Signboard floor sign 6007 "Slippery when wet. Please watch your step."

Signboard floor sign 6007 "Slippery when wet. Please watch your step."

Standard Unit Price:
SGD 57.30
Days to Ship :
8 Day(s)

Compact and conveniently portable sign stand.
[Features]
· Compact, easy-to-carry signboard.
· Polypropylene (PP).
· Display in 4 languages: Japanese, English, Chinese and Korean.
[Applications]
· For warnings when cleaning.

Basic Specifications

  • Product Type
    Display stand
  • Material (Main Body)
    Polypropylene (PP)
  • Size(mm)
    660×280
  • Display Content
    Caution: Slippery when wet. Please watch your step.
  • Cord
    Floor Sign-6007
  • Specification 1
    Front Print, Double-Sided Display
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
SGD 57.30

Part Number : 337503
Days to Ship 8 Day(s)
Standard Unit Price SGD 57.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Display stand
  • Material (Main Body)
    Polypropylene (PP)
  • Size(mm)
    660×280
  • Display Content
    Caution: Slippery when wet. Please watch your step.
  • Cord
    Floor Sign-6007
  • Specification 1
    Front Print, Double-Sided Display

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)