(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

High Luminance Phosphorescent Guide Sign Dedicated Plate (for Ceiling, L-Shaped), Aluminum Type, Japan Green Cross

High Luminance Phosphorescent Guide Sign Dedicated Plate (for Ceiling, L-Shaped), Aluminum Type, Japan Green Cross

Standard Unit Price:
SGD 42.50-
Days to Ship :
7 Day(s)

Available in 2 sizes: large and small
[Features]
· Mount on the ceiling if there is no suitable place for wall mounting.
[Materials]
· Aluminum (white baked paint finish)

Basic Specifications

  • Shape
    Square shape
  • Specifications
    Standard Type
  • Specification 1
    5 mmφ Hole X 2
  • Specification 2
    With Steps for Plate Affixing
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 180 x 150 x 1/bent white 30
  • 230 x 200 x 1/bent white 30
  • Clear
Cord

Refine by

  • TAP1515
  • TAP2020
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
180 x 150 x 1/bent white 30
TAP1515
7 Day(s)
SGD 42.50

Part Number : 377002
Days to Ship 7 Day(s)
Standard Unit Price SGD 42.50
Quantity 1 pc.

Specificationtitle

  • Shape
    Square shape
  • Specifications
    Standard Type
  • Size(mm)
    180 x 150 x 1/bent white 30
  • Cord
    TAP1515
  • Specification 1
    5 mmφ Hole X 2
  • Specification 2
    With Steps for Plate Affixing
1 pc.
230 x 200 x 1/bent white 30
TAP2020
7 Day(s)
SGD 48.40

Part Number : 377003
Days to Ship 7 Day(s)
Standard Unit Price SGD 48.40
Quantity 1 pc.

Specificationtitle

  • Shape
    Square shape
  • Specifications
    Standard Type
  • Size(mm)
    230 x 200 x 1/bent white 30
  • Cord
    TAP2020
  • Specification 1
    5 mmφ Hole X 2
  • Specification 2
    With Steps for Plate Affixing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)