(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
High Brightness Phosphorescent Passage Guidance Sign "→" _1

Click this image to zoom it.

Move the mouse over the image to zoom

High Brightness Phosphorescent Passage Guidance Sign "→" _1

Standard Unit Price:
SGD 322.31-
Days to Ship :
8 Day(s)

[Specifications]
·Shines for a long time, even when the lights are out.
·Materials (Main body): PET sticker
·Certified fireproof product

Basic Specifications

  • Shape
    Square shape
  • Specifications
    Phosphorescent Type
  • Display Content
  • Material (Main Body)
    PET Sticker
  • Specification 1
    Certificated Fireproof Product
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 120 Sq.
  • 150 Sq.
  • Clear
Cord

Refine by

  • SSN951
  • SSN961
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
150 Sq.
SSN951
8 Day(s)
SGD 556.72

Part Number : 364951
Days to Ship 8 Day(s)
Standard Unit Price SGD 556.72
Quantity 1 pc.

Specificationtitle

  • Shape
    Square shape
  • Specifications
    Phosphorescent Type
  • Display Content
  • Size(mm)
    150 Sq.
  • Cord
    SSN951
  • Material (Main Body)
    PET Sticker
  • Specification 1
    Certificated Fireproof Product
1 pc.
120 Sq.
SSN961
8 Day(s)
SGD 322.31

Part Number : 364961
Days to Ship 8 Day(s)
Standard Unit Price SGD 322.31
Quantity 1 pc.

Specificationtitle

  • Shape
    Square shape
  • Specifications
    Phosphorescent Type
  • Display Content
  • Size(mm)
    120 Sq.
  • Cord
    SSN961
  • Material (Main Body)
    PET Sticker
  • Specification 1
    Certificated Fireproof Product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)