(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Medium Bright Luminescent Floor Indication Mark "Emergency Exit" Floor 15

Click this image to zoom it.

Move the mouse over the image to zoom

Medium Bright Luminescent Floor Indication Mark "Emergency Exit" Floor 15

Standard Unit Price:
SGD 84.96
Days to Ship :
11 Day(s)

Shines for a long time, even when the lights are out.
[Materials]
· Soft "lumi-plate" (with glue on the rear surface) (luminous soft PET)

(i)Caution

  • This product is certified as medium-bright, thus cannot be installed in some locations.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 84.96

Part Number : 070015
Days to Ship 11 Day(s)
Standard Unit Price SGD 84.96
Quantity 1 pc.

Specificationtitle

  • Shape
    Square shape
  • Specifications
    Phosphorescent Type
  • Display Content
    Emergency exit (to the right)
  • Color
    White
  • Size(mm)
    300 Sq.
  • Cord
    Floor 15
  • Specification 1
    With Over Laminate PVC Film (350 mm Square)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)