(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fire Prevention Sign Placard, "Fire Prohibited"

Click this image to zoom it.

Move the mouse over the image to zoom

Fire Prevention Sign Placard, "Fire Prohibited"

Standard Unit Price:
SGD 29.28
Days to Ship :
7 Day(s)

250 × 500 × 1 mm, rigid polyvinyl chloride

Basic Specifications

  • Shape
    Square shape
  • Specifications
    Standard Type
  • Display Content
    No Fire
  • Size(mm)
    250×500×1
  • Cord
    Fire Service-2A
  • Material (Main Body)
    Hard Polyvinyl Chloride
  • Specification 1
    Laminated
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 29.28

Part Number : 059102
Days to Ship 7 Day(s)
Standard Unit Price SGD 29.28
Quantity 1 pc.

Specificationtitle

  • Shape
    Square shape
  • Specifications
    Standard Type
  • Display Content
    No Fire
  • Size(mm)
    250×500×1
  • Cord
    Fire Service-2A
  • Material (Main Body)
    Hard Polyvinyl Chloride
  • Specification 1
    Laminated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)