(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
JIS Safety Sign (Direction) "Fire Hydrant →"

Click this image to zoom it.

Move the mouse over the image to zoom

JIS Safety Sign (Direction) "Fire Hydrant →"

Standard Unit Price:
SGD 10.80
Days to Ship :
11 Day(s)

[Features]·A JIS standard safety sign. ·The display shows "→ Fire hydrant" (right arrow, red) with both Japanese and English indications. ·For attachment, use screws or tape (screws and tape sold separately) ⋅ Made of rigid PVC, measuring 225 × 300 × 1 mm.

Basic Specifications

  • Shape
    Square shape
  • Specifications
    Standard Type
  • Display Content
    → Fire hydrant
  • Color
    Red
  • Size(mm)
    225×300×1
  • Cord
    JA-412
  • Material (Main Body)
    Hard Polyvinyl Chloride
  • Specification 1
    Front Print
  • Specification 2
    3 mmφ Hole X 4
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 10.80

Part Number : 392412
Days to Ship 11 Day(s)
Standard Unit Price SGD 10.80
Quantity 1 pc.

Specificationtitle

  • Shape
    Square shape
  • Specifications
    Standard Type
  • Display Content
    → Fire hydrant
  • Color
    Red
  • Size(mm)
    225×300×1
  • Cord
    JA-412
  • Material (Main Body)
    Hard Polyvinyl Chloride
  • Specification 1
    Front Print
  • Specification 2
    3 mmφ Hole X 4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)