(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

JIS Safety Mark (L-type display plate) JA-421

Click this image to zoom it.

Move the mouse over the image to zoom

JIS Safety Mark (L-type display plate) JA-421

Standard Unit Price:
SGD 15.30
Days to Ship :
7 Day(s)

[Features]·A JIS standard safety sign (L-shaped display board). ·The display shows "↓" (down arrow, red). ·For attachment, use screws or tape (screws and tape sold separately) ⋅ Made of rigid PVC, measuring 300 × 225 × 1 mm with bending allowance of 30 mm.

Basic Specifications

  • Shape
    Square shape
  • Specifications
    Standard Type
  • Display Content
  • Color
    Red
  • Size(mm)
    300 x 225 x 1/bent white 30
  • Cord
    JA-421
  • Material (Main Body)
    Hard Polyvinyl Chloride
  • Specification 1
    Front Print
  • Specification 2
    3 mmφ Hole X 3
  • Specification 3
    With Double-Sided Tape
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 15.30

Part Number : 392421
Days to Ship 7 Day(s)
Standard Unit Price SGD 15.30
Quantity 1 pc.

Specificationtitle

  • Shape
    Square shape
  • Specifications
    Standard Type
  • Display Content
  • Color
    Red
  • Size(mm)
    300 x 225 x 1/bent white 30
  • Cord
    JA-421
  • Material (Main Body)
    Hard Polyvinyl Chloride
  • Specification 1
    Front Print
  • Specification 2
    3 mmφ Hole X 3
  • Specification 3
    With Double-Sided Tape

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)