(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Metal fittings Metal fittings 27

Click this image to zoom it.

Move the mouse over the image to zoom

Metal fittings Metal fittings 27

Standard Unit Price:
SGD 17.57
Days to Ship :
7 Day(s)

Available in 3 sizes: large, medium, and small

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    120
  • Line Diameter / Ball Diameter(mmφ)
    1
  • Material Details
    Stainless steel wire
  • Cord
    Metal fittings 27
  • Specifications
    Screw Type
  • Specification 2
    Can be used for 3 mm Φ holes and greater
  • Amount Of Content
    1 Set (10 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Set (10 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (10 pcs)
7 Day(s)
SGD 17.57

Part Number : 137270
Days to Ship 7 Day(s)
Standard Unit Price SGD 17.57
Quantity 1 Set (10 pcs)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    120
  • Line Diameter / Ball Diameter(mmφ)
    1
  • Material Details
    Stainless steel wire
  • Cord
    Metal fittings 27
  • Specifications
    Screw Type
  • Specification 2
    Can be used for 3 mm Φ holes and greater

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)