(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Metal fittings Metal fittings 41

Click this image to zoom it.

Move the mouse over the image to zoom

Metal fittings Metal fittings 41

Standard Unit Price:
SGD 10.94
Days to Ship :
7 Day(s)

Available in 2 sizes: large and small

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    Ring Inner Diameter 25φ
  • Line Diameter / Ball Diameter(mmφ)
    2
  • Material Details
    Stainless Steel
  • Cord
    Metal fittings 41
  • Amount Of Content
    1 Set (10 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Set (10 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (10 pcs)
7 Day(s)
SGD 10.94

Part Number : 137410
Days to Ship 7 Day(s)
Standard Unit Price SGD 10.94
Quantity 1 Set (10 pcs)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    Ring Inner Diameter 25φ
  • Line Diameter / Ball Diameter(mmφ)
    2
  • Material Details
    Stainless Steel
  • Cord
    Metal fittings 41

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)