(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Metal fittings Metal fittings 15

Click this image to zoom it.

Move the mouse over the image to zoom

Metal fittings Metal fittings 15

Standard Unit Price:
SGD 6.23
Days to Ship :
7 Day(s)

[Features]·A split ring (key ring) that has no step at the opening due to press processing. ·It is made of steel (iron-nickel) and has an inner diameter of 21.6 mm.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    Ring Inner Diameter 21.6φ
  • Material Details
    Iron/Nickel
  • Cord
    Metal fittings 15
  • Amount Of Content
    1 Set (10 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Set (10 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (10 pcs)
7 Day(s)
SGD 6.23

Part Number : 137150
Days to Ship 7 Day(s)
Standard Unit Price SGD 6.23
Quantity 1 Set (10 pcs)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    Ring Inner Diameter 21.6φ
  • Material Details
    Iron/Nickel
  • Cord
    Metal fittings 15

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)