(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Metal fittings Metal fittings 14

Click this image to zoom it.

Move the mouse over the image to zoom

Metal fittings Metal fittings 14

Standard Unit Price:
SGD 6.23
Days to Ship :
7 Day(s)

[Features]·An S-shaped hanging metal fitting (S-hook). ·It is made of steel (steel with bright chromate plating) with an outer diameter of 15.8/22.0 mm.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    36.4
  • Line Diameter / Ball Diameter(mmφ)
    3
  • Material Details
    Iron Bright Chromate Plating
  • Cord
    Metal fittings 14
  • Amount Of Content
    1 Set (10 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Set (10 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (10 pcs)
7 Day(s)
SGD 6.23

Part Number : 137140
Days to Ship 7 Day(s)
Standard Unit Price SGD 6.23
Quantity 1 Set (10 pcs)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    36.4
  • Line Diameter / Ball Diameter(mmφ)
    3
  • Material Details
    Iron Bright Chromate Plating
  • Cord
    Metal fittings 14

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)