(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Metal fittings Metal fittings 08

Click this image to zoom it.

Move the mouse over the image to zoom

Metal fittings Metal fittings 08

Standard Unit Price:
SGD 17.57
Days to Ship :
7 Day(s)

[Features]·A hanging metal fitting (with a flap) suitable for hanging signs, panels, etc. ·Holds up to 4 mm thickness. * A 3-mm screw included

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    12 width x 35
  • Material Details
    Stainless Steel
  • Cord
    Metal fittings 08
  • Specifications
    With 3 mm Screw
  • Feature 1
    Plate up to 4 mm thick can be pinched
  • Amount Of Content
    1 Set (10 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Set (10 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (10 pcs)
7 Day(s)
SGD 17.57

Part Number : 137080
Days to Ship 7 Day(s)
Standard Unit Price SGD 17.57
Quantity 1 Set (10 pcs)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    12 width x 35
  • Material Details
    Stainless Steel
  • Cord
    Metal fittings 08
  • Specifications
    With 3 mm Screw
  • Feature 1
    Plate up to 4 mm thick can be pinched

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)