(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Metal fittings Metal fittings 06

Click this image to zoom it.

Move the mouse over the image to zoom

Metal fittings Metal fittings 06

Standard Unit Price:
SGD 6.75
Days to Ship :
11 Day(s)

[Features]·This snap (snap hook) is suitable for hanging displays such as signs. ·Can be easily opened and closed with a plate-shaped hook. ·Steel (steel with nickel plating).

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    7×32×10
  • Material Details
    Iron Nickel Plating
  • Cord
    Metal fittings 06
  • Amount Of Content
    1 Set (10 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Set (10 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (10 pcs)
11 Day(s)
SGD 6.75

Part Number : 137060
Days to Ship 11 Day(s)
Standard Unit Price SGD 6.75
Quantity 1 Set (10 pcs)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    7×32×10
  • Material Details
    Iron Nickel Plating
  • Cord
    Metal fittings 06

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)