(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Metal fittings Metal fittings 03

Click this image to zoom it.

Move the mouse over the image to zoom

Metal fittings Metal fittings 03

Standard Unit Price:
SGD 14.63
Days to Ship :
7 Day(s)

[Features]·This snap (snap hook) is suitable for hanging displays such as signs. ·Can be easily opened and closed with a plate-shaped hook. ·Steel (steel with nickel plating).

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    4×9
  • Line Diameter / Ball Diameter(mmφ)
    For 2.5
  • Material Details
    Chrome plated brass
  • Cord
    Metal fittings 03
  • Specifications
    Ball chains sold separately
  • Amount Of Content
    1 Set (100 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Set (100 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (100 pcs)
7 Day(s)
SGD 14.63

Part Number : 137030
Days to Ship 7 Day(s)
Standard Unit Price SGD 14.63
Quantity 1 Set (100 pcs)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    4×9
  • Line Diameter / Ball Diameter(mmφ)
    For 2.5
  • Material Details
    Chrome plated brass
  • Cord
    Metal fittings 03
  • Specifications
    Ball chains sold separately

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)