(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Tangle Prevention Stopper for Banner-Flags, Stopper for Banner-Flags

Click this image to zoom it.

Move the mouse over the image to zoom

Tangle Prevention Stopper for Banner-Flags, Stopper for Banner-Flags

Standard Unit Price:
SGD 8.60
Days to Ship :
7 Day(s)

[Features]
·Ensures that flags flutter neatly in the wind, and prevents banners from wrapping or furling around the pole
·3 m pole design

Basic Specifications

  • Product Type
    Safety sign
  • Color
    White
  • Material Details
    Plastic
  • Cord
    Stopper for Flag
  • Specifications
    For 3 m pole
  • Amount Of Content
    1 Bag (5 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Bag (5 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (5 pcs)
7 Day(s)
SGD 8.60

Part Number : 255118
Days to Ship 7 Day(s)
Standard Unit Price SGD 8.60
Quantity 1 Bag (5 pcs)

Specificationtitle

  • Product Type
    Safety sign
  • Color
    White
  • Material Details
    Plastic
  • Cord
    Stopper for Flag
  • Specifications
    For 3 m pole

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)