(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Chains Chain P-600

Click this image to zoom it.

Move the mouse over the image to zoom

Chains Chain P-600

Standard Unit Price:
SGD 51.26
Days to Ship :
10 Day(s)

Stainless steel (electrolytically polished), Wire diameter: 3 mm Ø, Length: 600 mm, Outer diameter: 34 mm Ø, Internal diameter: 25 mm Ø 

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    600
  • Line Diameter / Ball Diameter(mmφ)
    3
  • Tensile Strength(kg)
    300
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain P-600
  • Amount Of Content
    1 Pack (2 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (2 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (2 pcs)
10 Day(s)
SGD 51.26

Part Number : 308121
Days to Ship 10 Day(s)
Standard Unit Price SGD 51.26
Quantity 1 Pack (2 pcs)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    600
  • Line Diameter / Ball Diameter(mmφ)
    3
  • Tensile Strength(kg)
    300
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain P-600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)