(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Chains Chain O-900

Click this image to zoom it.

Move the mouse over the image to zoom

Chains Chain O-900

Standard Unit Price:
SGD 29.28
Days to Ship :
11 Day(s)

Bright chromate plated iron, Wire diameter: 4.8 mm Ø, Length: 900 mm, Outer diameter: 42 mm Ø, Internal diameter: 32 mm Ø

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    900
  • Line Diameter / Ball Diameter(mmφ)
    4.8
  • Tensile Strength(kg)
    500
  • Material Details
    Iron Bright Chromate Plating
  • Cord
    Chain O-900
  • Amount Of Content
    1 Pack (2 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (2 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (2 pcs)
11 Day(s)
SGD 29.28

Part Number : 308112
Days to Ship 11 Day(s)
Standard Unit Price SGD 29.28
Quantity 1 Pack (2 pcs)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    900
  • Line Diameter / Ball Diameter(mmφ)
    4.8
  • Tensile Strength(kg)
    500
  • Material Details
    Iron Bright Chromate Plating
  • Cord
    Chain O-900

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)