(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Chain J

Click this image to zoom it.

Move the mouse over the image to zoom

Chain J

Standard Unit Price:
SGD 18.70-
Days to Ship :
11 Day(s)

9.6 × 4.4, polished stainless steel (SUS304) (electrolytically polished)

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length per winding(m)
    30
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(m)

Refine by

  • 1
  • 2
  • 3
  • 4
  • 5
  • 6
  • 7
  • 8
  • 9
  • 10
  • 11
  • 12
  • 13
  • 14
  • 15
  • 16
  • 17
  • 18
  • 19
  • 20
  • 21
  • 22
  • 23
  • 24
  • 25
  • 26
  • 27
  • 28
  • 29
  • 30
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1
11 Day(s)
SGD 18.70

Part Number : 308080-1
Days to Ship 11 Day(s)
Standard Unit Price SGD 18.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    1
  • Length per winding(m)
    30
1 pc.
2
11 Day(s)
SGD 36.18

Minimum order quantity is 2.

Part Number : 308080-2
Days to Ship 11 Day(s)
Standard Unit Price SGD 36.18
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    2
  • Length per winding(m)
    30
1 pc.
3
11 Day(s)
SGD 53.66

Minimum order quantity is 3.

Part Number : 308080-3
Days to Ship 11 Day(s)
Standard Unit Price SGD 53.66
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    3
  • Length per winding(m)
    30
1 pc.
4
11 Day(s)
SGD 93.74

Minimum order quantity is 4.

Part Number : 308080-4
Days to Ship 11 Day(s)
Standard Unit Price SGD 93.74
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    4
  • Length per winding(m)
    30
1 pc.
5
11 Day(s)
SGD 117.19

Minimum order quantity is 5.

Part Number : 308080-5
Days to Ship 11 Day(s)
Standard Unit Price SGD 117.19
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    5
  • Length per winding(m)
    30
1 pc.
6
11 Day(s)
SGD 140.63

Minimum order quantity is 6.

Part Number : 308080-6
Days to Ship 11 Day(s)
Standard Unit Price SGD 140.63
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    6
  • Length per winding(m)
    30
1 pc.
7
11 Day(s)
SGD 164.07

Minimum order quantity is 7.

Part Number : 308080-7
Days to Ship 11 Day(s)
Standard Unit Price SGD 164.07
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    7
  • Length per winding(m)
    30
1 pc.
8
11 Day(s)
SGD 187.52

Minimum order quantity is 8.

Part Number : 308080-8
Days to Ship 11 Day(s)
Standard Unit Price SGD 187.52
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    8
  • Length per winding(m)
    30
1 pc.
9
11 Day(s)
SGD 210.96

Minimum order quantity is 9.

Part Number : 308080-9
Days to Ship 11 Day(s)
Standard Unit Price SGD 210.96
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    9
  • Length per winding(m)
    30
1 pc.
10
11 Day(s)
SGD 234.40

Minimum order quantity is 10.

Part Number : 308080-10
Days to Ship 11 Day(s)
Standard Unit Price SGD 234.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    10
  • Length per winding(m)
    30
1 pc.
11
11 Day(s)
SGD 257.84

Minimum order quantity is 11.

Part Number : 308080-11
Days to Ship 11 Day(s)
Standard Unit Price SGD 257.84
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    11
  • Length per winding(m)
    30
1 pc.
12
11 Day(s)
SGD 281.28

Minimum order quantity is 12.

Part Number : 308080-12
Days to Ship 11 Day(s)
Standard Unit Price SGD 281.28
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    12
  • Length per winding(m)
    30
1 pc.
13
11 Day(s)
SGD 304.72

Minimum order quantity is 13.

Part Number : 308080-13
Days to Ship 11 Day(s)
Standard Unit Price SGD 304.72
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    13
  • Length per winding(m)
    30
1 pc.
14
11 Day(s)
SGD 328.17

Minimum order quantity is 14.

Part Number : 308080-14
Days to Ship 11 Day(s)
Standard Unit Price SGD 328.17
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    14
  • Length per winding(m)
    30
1 pc.
15
11 Day(s)
SGD 351.60

Minimum order quantity is 15.

Part Number : 308080-15
Days to Ship 11 Day(s)
Standard Unit Price SGD 351.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    15
  • Length per winding(m)
    30
1 pc.
16
11 Day(s)
SGD 375.05

Minimum order quantity is 16.

Part Number : 308080-16
Days to Ship 11 Day(s)
Standard Unit Price SGD 375.05
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    16
  • Length per winding(m)
    30
1 pc.
17
11 Day(s)
SGD 398.50

Minimum order quantity is 17.

Part Number : 308080-17
Days to Ship 11 Day(s)
Standard Unit Price SGD 398.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    17
  • Length per winding(m)
    30
1 pc.
18
11 Day(s)
SGD 421.93

Minimum order quantity is 18.

Part Number : 308080-18
Days to Ship 11 Day(s)
Standard Unit Price SGD 421.93
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    18
  • Length per winding(m)
    30
1 pc.
19
11 Day(s)
SGD 445.38

Minimum order quantity is 19.

Part Number : 308080-19
Days to Ship 11 Day(s)
Standard Unit Price SGD 445.38
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    19
  • Length per winding(m)
    30
1 pc.
20
11 Day(s)
SGD 468.81

Minimum order quantity is 20.

Part Number : 308080-20
Days to Ship 11 Day(s)
Standard Unit Price SGD 468.81
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    20
  • Length per winding(m)
    30
1 pc.
21
11 Day(s)
SGD 492.26

Minimum order quantity is 21.

Part Number : 308080-21
Days to Ship 11 Day(s)
Standard Unit Price SGD 492.26
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    21
  • Length per winding(m)
    30
1 pc.
22
11 Day(s)
SGD 515.70

Minimum order quantity is 22.

Part Number : 308080-22
Days to Ship 11 Day(s)
Standard Unit Price SGD 515.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    22
  • Length per winding(m)
    30
1 pc.
23
11 Day(s)
SGD 539.14

Minimum order quantity is 23.

Part Number : 308080-23
Days to Ship 11 Day(s)
Standard Unit Price SGD 539.14
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    23
  • Length per winding(m)
    30
1 pc.
24
11 Day(s)
SGD 562.59

Minimum order quantity is 24.

Part Number : 308080-24
Days to Ship 11 Day(s)
Standard Unit Price SGD 562.59
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    24
  • Length per winding(m)
    30
1 pc.
25
11 Day(s)
SGD 586.03

Minimum order quantity is 25.

Part Number : 308080-25
Days to Ship 11 Day(s)
Standard Unit Price SGD 586.03
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    25
  • Length per winding(m)
    30
1 pc.
26
11 Day(s)
SGD 609.47

Minimum order quantity is 26.

Part Number : 308080-26
Days to Ship 11 Day(s)
Standard Unit Price SGD 609.47
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    26
  • Length per winding(m)
    30
1 pc.
27
11 Day(s)
SGD 632.91

Minimum order quantity is 27.

Part Number : 308080-27
Days to Ship 11 Day(s)
Standard Unit Price SGD 632.91
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    27
  • Length per winding(m)
    30
1 pc.
28
11 Day(s)
SGD 656.36

Minimum order quantity is 28.

Part Number : 308080-28
Days to Ship 11 Day(s)
Standard Unit Price SGD 656.36
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    28
  • Length per winding(m)
    30
1 pc.
29
11 Day(s)
SGD 679.79

Minimum order quantity is 29.

Part Number : 308080-29
Days to Ship 11 Day(s)
Standard Unit Price SGD 679.79
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    29
  • Length per winding(m)
    30
1 pc.
30
11 Day(s)
SGD 703.24

Minimum order quantity is 30.

Part Number : 308080-30
Days to Ship 11 Day(s)
Standard Unit Price SGD 703.24
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    9.6×4.4
  • Line Diameter / Ball Diameter(mmφ)
    2.5
  • Tensile Strength(kg)
    440
  • Material Details
    Stainless Steel Grinder (SUS304) (Electrolytic Polishing Processing)
  • Cord
    Chain J
  • Length(m)
    30
  • Length per winding(m)
    30

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)