(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Chain I

Click this image to zoom it.

Move the mouse over the image to zoom

Chain I

Standard Unit Price:
SGD 4.50-
Days to Ship :
10 Day(s)

8.5 × 3 mm, chrome plated iron

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length per winding(m)
    30
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(m)

Refine by

  • 1
  • 2
  • 3
  • 4
  • 5
  • 6
  • 7
  • 8
  • 9
  • 10
  • 11
  • 12
  • 13
  • 14
  • 15
  • 16
  • 17
  • 18
  • 19
  • 20
  • 21
  • 22
  • 23
  • 24
  • 25
  • 26
  • 27
  • 28
  • 29
  • 30
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1
10 Day(s)
SGD 4.50

Part Number : 308070-1
Days to Ship 10 Day(s)
Standard Unit Price SGD 4.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    1
  • Length per winding(m)
    30
1 pc.
2
10 Day(s)
SGD 7.78

Part Number : 308070-2
Days to Ship 10 Day(s)
Standard Unit Price SGD 7.78
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    2
  • Length per winding(m)
    30
1 pc.
3
10 Day(s)
SGD 11.06

Part Number : 308070-3
Days to Ship 10 Day(s)
Standard Unit Price SGD 11.06
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    3
  • Length per winding(m)
    30
1 pc.
4
10 Day(s)
SGD 14.34

Part Number : 308070-4
Days to Ship 10 Day(s)
Standard Unit Price SGD 14.34
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    4
  • Length per winding(m)
    30
1 pc.
5
10 Day(s)
SGD 17.62

Part Number : 308070-5
Days to Ship 10 Day(s)
Standard Unit Price SGD 17.62
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    5
  • Length per winding(m)
    30
1 pc.
6
10 Day(s)
SGD 20.90

Part Number : 308070-6
Days to Ship 10 Day(s)
Standard Unit Price SGD 20.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    6
  • Length per winding(m)
    30
1 pc.
7
10 Day(s)
SGD 24.17

Part Number : 308070-7
Days to Ship 10 Day(s)
Standard Unit Price SGD 24.17
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    7
  • Length per winding(m)
    30
1 pc.
8
10 Day(s)
SGD 27.45

Part Number : 308070-8
Days to Ship 10 Day(s)
Standard Unit Price SGD 27.45
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    8
  • Length per winding(m)
    30
1 pc.
9
10 Day(s)
SGD 30.72

Part Number : 308070-9
Days to Ship 10 Day(s)
Standard Unit Price SGD 30.72
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    9
  • Length per winding(m)
    30
1 pc.
10
10 Day(s)
SGD 34.01

Part Number : 308070-10
Days to Ship 10 Day(s)
Standard Unit Price SGD 34.01
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    10
  • Length per winding(m)
    30
1 pc.
11
10 Day(s)
SGD 37.29

Part Number : 308070-11
Days to Ship 10 Day(s)
Standard Unit Price SGD 37.29
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    11
  • Length per winding(m)
    30
1 pc.
12
10 Day(s)
SGD 40.56

Part Number : 308070-12
Days to Ship 10 Day(s)
Standard Unit Price SGD 40.56
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    12
  • Length per winding(m)
    30
1 pc.
13
10 Day(s)
SGD 43.84

Part Number : 308070-13
Days to Ship 10 Day(s)
Standard Unit Price SGD 43.84
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    13
  • Length per winding(m)
    30
1 pc.
14
10 Day(s)
SGD 47.11

Part Number : 308070-14
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.11
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    14
  • Length per winding(m)
    30
1 pc.
15
10 Day(s)
SGD 50.40

Part Number : 308070-15
Days to Ship 10 Day(s)
Standard Unit Price SGD 50.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    15
  • Length per winding(m)
    30
1 pc.
16
10 Day(s)
SGD 53.68

Part Number : 308070-16
Days to Ship 10 Day(s)
Standard Unit Price SGD 53.68
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    16
  • Length per winding(m)
    30
1 pc.
17
10 Day(s)
SGD 56.95

Part Number : 308070-17
Days to Ship 10 Day(s)
Standard Unit Price SGD 56.95
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    17
  • Length per winding(m)
    30
1 pc.
18
10 Day(s)
SGD 60.23

Part Number : 308070-18
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.23
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    18
  • Length per winding(m)
    30
1 pc.
19
10 Day(s)
SGD 63.50

Part Number : 308070-19
Days to Ship 10 Day(s)
Standard Unit Price SGD 63.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    19
  • Length per winding(m)
    30
1 pc.
20
10 Day(s)
SGD 66.78

Part Number : 308070-20
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.78
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    20
  • Length per winding(m)
    30
1 pc.
21
10 Day(s)
SGD 70.07

Part Number : 308070-21
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.07
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    21
  • Length per winding(m)
    30
1 pc.
22
10 Day(s)
SGD 73.34

Part Number : 308070-22
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.34
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    22
  • Length per winding(m)
    30
1 pc.
23
10 Day(s)
SGD 76.62

Part Number : 308070-23
Days to Ship 10 Day(s)
Standard Unit Price SGD 76.62
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    23
  • Length per winding(m)
    30
1 pc.
24
10 Day(s)
SGD 79.89

Part Number : 308070-24
Days to Ship 10 Day(s)
Standard Unit Price SGD 79.89
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    24
  • Length per winding(m)
    30
1 pc.
25
10 Day(s)
SGD 102.54

Part Number : 308070-25
Days to Ship 10 Day(s)
Standard Unit Price SGD 102.54
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    25
  • Length per winding(m)
    30
1 pc.
26
10 Day(s)
SGD 86.46

Part Number : 308070-26
Days to Ship 10 Day(s)
Standard Unit Price SGD 86.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    26
  • Length per winding(m)
    30
1 pc.
27
10 Day(s)
SGD 89.73

Part Number : 308070-27
Days to Ship 10 Day(s)
Standard Unit Price SGD 89.73
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    27
  • Length per winding(m)
    30
1 pc.
28
10 Day(s)
SGD 93.01

Part Number : 308070-28
Days to Ship 10 Day(s)
Standard Unit Price SGD 93.01
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    28
  • Length per winding(m)
    30
1 pc.
29
10 Day(s)
SGD 96.29

Part Number : 308070-29
Days to Ship 10 Day(s)
Standard Unit Price SGD 96.29
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    29
  • Length per winding(m)
    30
1 pc.
30
10 Day(s)
SGD 123.05

Part Number : 308070-30
Days to Ship 10 Day(s)
Standard Unit Price SGD 123.05
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    8.5×3
  • Line Diameter / Ball Diameter(mmφ)
    1.8
  • Tensile Strength(kg)
    100
  • Material Details
    Steel Chrome Plating
  • Cord
    Chain I
  • Length(m)
    30
  • Length per winding(m)
    30

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)