(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Stainless Steel Wire Rope, Wire K

Click this image to zoom it.

Move the mouse over the image to zoom

Stainless Steel Wire Rope, Wire K

Standard Unit Price:
SGD 99.60
Days to Ship :
11 Day(s)

[Features]
·A tool for cutting wire ropes of up to ø4 mm.
[Applications]
·For cutting wires.

Basic Specifications

  • Product Type
    Safety sign
  • Material Details
    Special Steel (Blade Part)
  • Cord
    Wire K
  • Print Direction
    L Type Double-Sided Printing
  • Specifications
    Wire Rope up to 4 mmφ
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 99.60

Part Number : 197080
Days to Ship 11 Day(s)
Standard Unit Price SGD 99.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Material Details
    Special Steel (Blade Part)
  • Cord
    Wire K
  • Print Direction
    L Type Double-Sided Printing
  • Specifications
    Wire Rope up to 4 mmφ

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)