(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Construction Sign (Steel Fabrication Factory Name Sign) "Steel Fabrication Factory Name Display" Construction -107

Click this image to zoom it.

Move the mouse over the image to zoom

Construction Sign (Steel Fabrication Factory Name Sign) "Steel Fabrication Factory Name Display" Construction -107

Standard Unit Price:
SGD 24.50
Days to Ship :
8 Day(s)

[Specifications]
·Construction sign
·Materials: Rigid PVC
·Size (mm) 400 × 500 × 1

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    400×500×1
  • Contens Displayed Detail
    Steel Frame Production Factory Name Display
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Construction -107
  • Print Direction
    Front Print
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 24.50

Part Number : 130107
Days to Ship 8 Day(s)
Standard Unit Price SGD 24.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    400×500×1
  • Contens Displayed Detail
    Steel Frame Production Factory Name Display
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Construction -107
  • Print Direction
    Front Print

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)