(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Construction Sign (Licensing Sign Board) "Checked according to the Building Standards Act" Construction -103

Click this image to zoom it.

Move the mouse over the image to zoom

Construction Sign (Licensing Sign Board) "Checked according to the Building Standards Act" Construction -103

Standard Unit Price:
SGD 26.00
Days to Ship :
8 Day(s)

[Features]·A construction-related sign (sign of permits and licenses) that must be posted on the site according to the Construction Business Act, etc. ·The letters represent "Confirmed based on the Building Standards Act."·By filling in the blanks with the necessary information and posting this sign, you can clearly indicate the permits and licenses associated with construction work, etc. ·It is made of rigid PVC and measures 400 × 500 × 1 mm.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    400×500×1
  • Contens Displayed Detail
    Checked according to the Building Standards Act
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Construction -103
  • Print Direction
    Front Print
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 26.00

Part Number : 130103
Days to Ship 8 Day(s)
Standard Unit Price SGD 26.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    400×500×1
  • Contens Displayed Detail
    Checked according to the Building Standards Act
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Construction -103
  • Print Direction
    Front Print

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)