(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Construction Sign (Licensing Sign Board) "Road Occupied Sign" Construction -102

Click this image to zoom it.

Move the mouse over the image to zoom

Construction Sign (Licensing Sign Board) "Road Occupied Sign" Construction -102

Standard Unit Price:
SGD 29.28
Days to Ship :
7 Day(s)

[Features]·A construction-related sign (sign of permits and licenses) that must be posted on the site according to the Construction Business Act, etc. ·The letters represent "Road use ticket."·By filling in the blanks with the necessary information and posting this sign, you can clearly indicate the permits and licenses associated with construction work, etc. ·It is made of rigid PVC and measures 400 × 500 × 1 mm.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    400×500×1
  • Contens Displayed Detail
    Road Occupied sign
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Construction -102
  • Print Direction
    Front Print
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 29.28

Part Number : 130102
Days to Ship 7 Day(s)
Standard Unit Price SGD 29.28
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    400×500×1
  • Contens Displayed Detail
    Road Occupied sign
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Construction -102
  • Print Direction
    Front Print

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)