(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Management Label "Safety First Management 101

Click this image to zoom it.

Move the mouse over the image to zoom

Management Label "Safety First Management 101

Standard Unit Price:
SGD 30.00
Days to Ship :
8 Day(s)

[Applications]
Used to notify importance of safety and how to keep things in order.
[Features]
Made of rigid PVC with excellent flame retardancy, chemical resistance, oil resistance and durability.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    Organized and tidy checklist
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Admin 120
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Specification 2
    Double-Sided Sheet Tape Includes 6 Pieces
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 30.00

Part Number : 050120
Days to Ship 8 Day(s)
Standard Unit Price SGD 30.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    Organized and tidy checklist
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Admin 120
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Specification 2
    Double-Sided Sheet Tape Includes 6 Pieces

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)