(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Sign Indicating Duties of Chief Worker "Building Steel Frames Assembly, etc., Duties of Chief Worker" Work-517

Click this image to zoom it.

Move the mouse over the image to zoom

Sign Indicating Duties of Chief Worker "Building Steel Frames Assembly, etc., Duties of Chief Worker" Work-517

Standard Unit Price:
SGD 30.00
Days to Ship :
8 Day(s)

600 × 450 × 1 mm, rigid polyvinyl chloride

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    Duties of work supervisors for assembly of steel frames used in building structures, etc.
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Job-517
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Specification 2
    Double-Sided Sheet Tape Includes 6 Pieces
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 30.00

Part Number : 049517
Days to Ship 8 Day(s)
Standard Unit Price SGD 30.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    Duties of work supervisors for assembly of steel frames used in building structures, etc.
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Job-517
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Specification 2
    Double-Sided Sheet Tape Includes 6 Pieces

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)