(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
No Parking / Parking Plate "Entrance - No Parking" Parking-17

Click this image to zoom it.

Move the mouse over the image to zoom

No Parking / Parking Plate "Entrance - No Parking" Parking-17

Standard Unit Price:
SGD 14.50
Days to Ship :
11 Day(s)

[Specifications]
· Non reflective type · Specifications: Laminated · Double-sided tape on the rear
·Materials: Rigid PVC
·Size (mm) 360 × 120 × 2

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    360×120×2
  • Contens Displayed Detail
    Entrance and exit of vehicles. No parking.
  • Details Type
    Non-reflective type
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Parking Spot-17
  • Specifications
    Includes Double-Sided Tape on Back Side
  • Specification 2
    Laminated
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 14.50

Part Number : 107017
Days to Ship 11 Day(s)
Standard Unit Price SGD 14.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    360×120×2
  • Contens Displayed Detail
    Entrance and exit of vehicles. No parking.
  • Details Type
    Non-reflective type
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Parking Spot-17
  • Specifications
    Includes Double-Sided Tape on Back Side
  • Specification 2
    Laminated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)