(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Cone bar tape CBT-400

Cone bar tape CBT-400

Standard Unit Price:
SGD 84.22
Days to Ship :
8 Day(s)

A barricade that can be used like a tape-type cone bar.
[Features]
・ Just stretch the tape and hang it on the cone
・ The tape can be adjusted to any length and the take-up is at the push of a button
・ Quickly adjust the length of the barricade
・ Space saving compared to normal cone bar
[Applications]
・ Use in places where the size does not fit with a normal cone bar
・ Used for temporary row arrangement, etc.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    290 x 95 x 65 / Tape Width: 50 x Tape Length: approx. 4 m
  • Details Type
    Cone bar tape body
  • Material Details
    (Body/ring) Made of resin / (Tape) Tarpaulin / (Retractable spring) Stainless steel
  • Cord
    CBT-400
  • Feature 1
    Barricades can be set up easily just by drawing out tape and hanging it on road cones.
  • Feature 2
    Tape length is adjustable.
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
SGD 84.22

Part Number : 284051
Days to Ship 8 Day(s)
Standard Unit Price SGD 84.22
Quantity 1 unit

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    290 x 95 x 65 / Tape Width: 50 x Tape Length: approx. 4 m
  • Details Type
    Cone bar tape body
  • Material Details
    (Body/ring) Made of resin / (Tape) Tarpaulin / (Retractable spring) Stainless steel
  • Cord
    CBT-400
  • Feature 1
    Barricades can be set up easily just by drawing out tape and hanging it on road cones.
  • Feature 2
    Tape length is adjustable.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By simply hanging the ring on a cone or the like, you can easily manage the area, and the tape can be automatically removed with automatic winding.

Specification

●Tape Width(mm):50
●Sheet Thickness(mm):0.35
●SPQ(piece):1

Materials

●Main Body/Ring: Resin, Tape: Tarpaulin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)